- Rated to 12,000 RCF
- Printed graduations and writing area for sample identification
- Screw caps can be closed with one hand.
- Sterile options are also available.
- RNase-/DNase-free
- Nonpyrogenic
- Sterility assurance level: 10-6
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| SCT-15ML-25-S | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,无菌,25/包,500/箱 | 25 /包 | 500 /箱 | Axygen® | per case | |
| SCT-15ML-R-S | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,50/管架,500/箱 | 50 /包 | 500 /箱 | Axygen® | per case | |
| SCT-50ML-25-S | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,无菌,25/包,500/箱 | 25 /包 | 500 /箱 | Axygen® | per case | |
| SCT-50ML-R-S | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,25/管架,500/箱 | 250 /包 | 500 /箱 | Axygen® | per case |