text.skipToContent text.skipToNavigation

Corning® 50 mL PP Centrifuge Tubes, Bulk Packed with No Cap, Sterile, 25/Sleeve, 500/Case

产品编号431472

电子邮件

Corning® 50 mL clear polypropylene (PP) centrifuge tubes are provided without caps for ease of use in automated or other applications where non pre-attached caps are desired. Bulk packed 25 per resealable plastic bag. Foam racks and CentriStar™ caps (catalog no. 431473) can be purchased separately. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Black printed graduations and a large white marking spot.
  • Maximum RCF is 12,000xg.
  • Sterile, nonpyrogenic and DNase-/RNase-free.
  • Tube only
  • Foam racks and CentriStar™ caps also available separately

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


现货

详情
产品编号   431472
Qty./Pk   25 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
产品规格文件