Corning® Hank’s Balanced Salt Solution, 10X
Product Number20-021-CVR
without sodium bicarbonate, calcium and magnesium
Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physiological pH for cells maintained in non-CO2 atmospheric conditions.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 20-021-CVR |
| 数量/包 | 6 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 储存 | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22722013
- Quality Certificate - Lot No.24321012
- Quality Certificate - Lot No.13719005
- Quality Certificate - Lot No.17718014
- Quality Certificate - Lot No.14118004
- Quality Certificate - Lot No.09318013
- Quality Certificate - Lot No.08517017
- Quality Certificate - Lot No.06617006