text.skipToContent text.skipToNavigation

Corning® L-glutamine

E-mail

L-glutamine is an essential amino acid and a key component of culture media, serving as a major energy source for propagating cells. It is very stable as a dry powder and as a frozen solution but degrades rapidly in liquid media or stock solutions, producing toxic compounds. Optimal cell performance usually requires supplementation of the media with L-glutamine prior to use. This formulation is prepared in cell culture grade water.

  • Complete Certificate of Analysis available for each production lot, along with full formulation information
  • Produced under the highest industry standards to ensure superior results

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
25-005-CI Corning® 100 mL L-谷氨酰胺   6 /包     6 /箱     Corning®   per case
25-005-CV Corning® 500 mL L-Glutamine, 200 mM solution, 100x [+] 8.5 g/L NaCl per case
61-030-RM Corning® 100 g L-Glutamine, Powder per each
Contact Customer Service
61-030-RR Corning® 1000 g L-Glutamine, Powder per each
Contact Customer Service