text.skipToContent text.skipToNavigation

Corning® 10L MEM (Minimum Essential Medium), Powder

Product Number50-011-PB

E-mail
[+] Earle's salts, L-glutamine, NEAA[-] sodium bicarbonate Minimum Essential Medium (MEM) is a common cell culture medium developed from early work using Basal Medium Eagle (BME) with normal mammalian fibroblasts and certain subtypes of HeLa cells. This research indicated that additions made to BME aided cell propagation. MEM is modified with higher concentrations of amino acids to more closely approximate the protein composition of mammalian cells. When supplemented with serum, MEM has been used for cultivation of a wide variety of cells grown in monolayers, such as fibroblasts. This formulation contains Earle's salts, L-glutamine and nonessential amino acids, and does not contain sodium bicarbonate
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


€ 45,56 per each

Details
Product Number   50-011-PB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Storage   2°C to 8°C  
Specifications Documents