Corning® 50L MEM (Minimum Essential Medium), Powder
产品编号51-010-PC
 
            
                         [+] Earle's salts[-] L-glutamine, sodium bicarbonate
Minimum Essential Medium (MEM) is a common cell culture medium developed from early work using Basal Medium Eagle (BME) with normal mammalian fibroblasts and certain subtypes of HeLa cells. This research indicated that additions made to BME aided cell propagation. MEM is modified with higher concentrations of amino acids to more closely approximate the protein composition of mammalian cells. When supplemented with serum, MEM has been used for cultivation of a wide variety of cells grown in monolayers, such as fibroblasts. This formulation contains Earle's salts, and does not contain L-glutamine and sodium bicarbonate.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
                         
                    
                    
                    Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
	已添加至购物车
  
   详情
| 产品编号 | 51-010-PC | 
| 数量/包 | 1 /包 | 
| 数量/箱 | 1 /每个 | 
| 品牌 | Corning® | 
| 储存 | 2°C to 8°C | 
产品规格文件