text.skipToContent text.skipToNavigation

Corning® 100 mL抗生素-抗真菌溶液

产品编号30-004-CI

电子邮件
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。



Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   30-004-CI
数量/包   6 /包  
数量/箱   6 /箱  
品牌   Corning®  
重量   4 mg  
储存   -25°C to -15°C (Dark)  
产品规格文件