- Total well volume of 112 µL; working well volume of 20 µL – 80 µL
- Cell culture microplates are sterile and nonpyrogenic.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3640 | Corning® 384孔透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 | 25 /包 | 100 /箱 | Corning® | N/A | per case | |
| 3680 | Corning® 384孔透明平底聚苯乙烯微孔板,未处理,20/袋,带盖,无菌 | 20 /包 | 100 /箱 | Corning® | N/A | per case | |
| 3700 | Corning® 384-well Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | £745.62 | per case | ||||
| 3701 | Corning® 384-well Clear Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | £790.47 | per case | ||||
| 3702 | Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | £682.67 | per case | ||||
| 3702BC | Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, With Generic Bar Code, Nonsterile | £733.84 | per case | ||||
| 3844 | Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured | £1,990.96 | per case | ||||
| 3847 | Corning® 384-well Clear Flat Bottom Fibronectin-Coated Polystyrene Microplate, Low Flange, with Lid, 100/case | £3,179.40 | per case |