- 独立的字母数字编码便于区分孔,平底
- 经过处理以达到最佳的细胞粘附性能 (除非另有说明)
- Corning® CellBIND® 表面是一种新型的细胞培养处理表面,可提高表面润湿性,使细胞粘附更加均匀一致。
- 超低吸附表面培养板具有共价结合的水凝胶层,可最大限度降低细胞粘附、蛋白吸附和细胞激活。
- 康宁骨细胞分析表面是一种无机物结晶包被,可构建模拟体内骨组织的表面环境,适用于体外骨细胞培养和分析。
- 无菌
- 无热原
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 3335 | Corning® CellBIND® 6-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile | 5 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3336 | Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile | 5 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3337 | Corning® CellBIND® 24-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile | 5 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3338 | Corning® CellBIND® 48-well Multiple Well Plates, Flat Bottom, Clear, with Lid, Sterile | 5 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3471 | Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 24 / Cs | Corning® | N/A | per case | |
| 3473 | Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 24 / Cs | Corning® | N/A | per case | |
| 3506 | Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile | 5 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3512 | Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile | 5 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3513 | Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3516 | Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3524 | Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3526 | Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 3527 | Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile | 5 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3548 | Costar® 48-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3736 | Costar® 6孔透明未处理多孔板,大包装,无菌 | N/A | per case | ||||
| 3737 | Costar® 12孔透明未处理多孔板,大包装,无菌 | N/A | per case | ||||
| 3738 | Costar® 24孔透明未处理多孔板,大包装,无菌 | N/A | per case |