Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® T-Cell Activation Anti-Human CD3 96-well Flat Bottom Assay Plate, Individually Wrapped, 5/Case
产品编号354725
Corning® BioCoat™ T-Cell Activation Plate 96-well Assay Plate is comprised of polystyrene with a uniform application of Anti-Human CD3. Flat bottom, individually wrapped, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | 354725 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Storage | 2°- 8°C |