text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen IV 24-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

产品编号354430

电子邮件

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354233.


Corning® BioCoat™ Collagen IV 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse collagen type IV. Flat bottom, with lid, 5/case
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   354430
数量/包   1 /包  
数量/箱   5 /箱  
品牌   Corning®  
储存   2°- 8°C  
表面包被   IV型胶原  
产品规格文件