text.skipToContent text.skipToNavigation

Corning® 4 mL外旋聚丙烯冻存管,自立式,圆底

Product Number430662

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 圆底,容量为4 mL
  • 自立式设计
  • 带有黑色刻度和较大的标记区,便于加样和识别样本
  • 由聚丙烯制成,可耐受-196℃的低温
  • 配有硅胶垫圈,确保密封
  • 冻存管可配色标 (货号430499) 进行颜色标识
  • 底部采用特殊设计,可以单手操作,将冻存管固定到冷冻架与冷冻盘 (货号430525或431131)
  • 经过γ-辐照灭菌
  • 经认证无热原且不含DNase/RNase

鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。



生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   430662
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round self-standing  
Cap Color   Orange  
Cap Material   Polypropylene  
Cap Style   External threaded  
Capacity   4 mL  
Color   Natural  
Self Standing   Yes  
Silcone Washer   Yes  
Sterile   Yes  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® 白色聚丙烯冻存管盖子色标
Corning® 蓝色聚丙烯冻存管盖子色标
Corning® 红色聚丙烯冻存管盖子色标
Corning® 绿色聚丙烯冻存管盖子色标
Corning® 黄色聚丙烯冻存管盖子色标
Corning® 混色聚丙烯冻存管盖子色标
Corning® 冻存管夹,5/箱,混色