text.skipToContent text.skipToNavigation

Corning® Disposable Spinner Flasks

E-mail

  • The Corning disposable spinner flask system comes ready-to-use with a paddle and integrated magnet, reducing the need for time-consuming assembly, cleaning, or reassembly.
  • Molded from virgin polystyrene and sterile, each spinner flask system assures a clean sterile unit. No more concerns with detergent residues or contamination.
  • The paddle size and height are optimized for each vessel size. A unique integrated magnet provides smooth, even rotation at required speeds on slow-speed stirrers. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface (125 mL and 500 mL flasks only).

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
3152 Corning® 125 mL Disposable Spinner Flask with 70 mm Top Cap and 2 Angled Sidearms, Sterile   1 /包     12 /箱     Corning®   N/A per case
3153 Corning® 500 mL Disposable Spinner Flask with 100 mm Top Cap and 2 Angled Sidearms, Sterile   1 /包     12 /箱     Corning®   N/A per case
3561 Corning® 1L Disposable Spinner Flask, Solid Cap, Sterile   1 /包     6 /箱     Corning®   N/A per case
3563 Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile   1 /包     4 /箱     Corning®   N/A per case
3578 Corning® 500 mL Disposable Spinner Flask with Vent Cap and 2 Angled Sidearms, Sterile   1 /包     12 /箱     Corning®   N/A per case
3580 Corning® 1L Disposable Spinner Flask, Vent Cap, Sterile N/A per case
3581 Corning® 3L Disposable Spinner Flask, Vent Cap, Sterile N/A per case