Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
PCR-96-AB-C | Axygen® 96-Well Polypropylene PCR Microplate Compatible with ABI, Semi-Skirted, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 311,91 € | per case | |
PCR-96-AB-C-PBC | Axygen® 96-Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Semi-Skirted, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 374,69 € | per case | |
PCR-96-C | Axygen® 96-well Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 261,26 € | per case | |
PCR-96-FLT-C | Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | 390,84 € | per case | |
PCR-96-FS-C | Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 267,64 € | per case | |
PCR-96-FS-C-PBC | Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 321,54 € | per case | |
PCR-96-HS-C | Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 292,63 € | per case | |
PCR-96-SG-C | Axygen® 96-well Polypropylene Segmented PCR Microplate, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 261,26 € | per case | |
PCR-96M2-HS-C | Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 311,91 € | per case | |
PCR-96M2-HS-C-PBC | Axygen® 96-well Polypropylene PCR Microplate with Bar Code, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | 448,04 € | per case |