text.skipToContent text.skipToNavigation

Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case

Product Number430521

E-mail
  • Fits plastic or glass media bottles with 33mm neck sizes.
  • Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
  • Angled hose connector simplifies vacuum line attachment.
  • Individually packaged, sterile and nonpyrogenic.
  • Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
  • Expiration date appears on the filter funnel and shipping boxes.
  • Expiration date of the membrane is three years from the time the product is manufactured.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


144,46 € per case

Out of Stock

You might also be interested in
Corning® Fetal Bovine Serum
Corning® Cell Culture Flasks
Corning® Molecular Biology Grade Water
Details
Product Number   430521
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Filter Style   Vacuum bottle top  
Funnel Capacity   500 mL  
Membrane Material   Cellulose acetate  
Membrane Pore Size   0.22 µm  
Membrane Area   33.2 cm²  
Packaging   Individually wrapped  
Neck Diameter   33 mm  
Specifications Documents