text.skipToContent text.skipToNavigation

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberMTS-11-C-R

E-mail


Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.

  • Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
  • 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
  • One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification



388,32 € per case

Details
Product Number   MTS-11-C-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Capacity   50 Tubes  
Tube Style   Folin-Wu Digestion  
Tube Shape   Cylindrical  
Top Style   Beaded rim  
Graduation Interval   25 mL  
Tolerance   0.4 mL  
Stopper Style   No stopper  
O.D.   8.61 mm  
Length   46.46 mm  
Feature   Reusable  
Graduation Range   25 - 50 mL  
Specifications Documents