text.skipToContent text.skipToNavigation

Corning® Lymphocyte Serum-free Medium, KBM 581

Product Number88-581-CM

E-mail
The use of T-lymphocytes in adaptive immunotherapy is emerging as an important tool in the treatment of cancer and other clinical applications. Corning's® Lymphocyte Serum Free Medium (88-581-CM) supports the proliferation and activation of lymphocytes, including tumor infiltrating lymphocytes (TIL), Cytokine-Induced Killer (CIK) cells and Natural Killer (NK) cells. There is technical data to support the use in CAR-T as well as several other important immunotherapy applications. The 88-581-CM medium is specialized for both activation and expansion of human CIK cells. This enhanced version contains more nutrients, shows improved proliferation capacity, and produces a higher ratio of CIK cells (CD3+ CD56+).
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


258,14 € per each

Out of Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: bcaadd4b-a71c-468a-b2dd-0c88ab3ae3c3

Details
Product Number   88-581-CM
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Size   1000 mL  
Storage   2°C to 8°C  
Format   Liquid  
Storage Recommendation   2°C to 8°C  
Specifications Documents