Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 90/Case
Product NumberLC1000-13
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
171,84 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | LC1000-13 |
| Qty./Pk | 90 / Pk |
| Qty./Cs | 90 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Bottle Style | Storage |
| Neck Style | Narrow mouth |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Red |
| Thread Finish | 25 |
| Bottle Feature | Graduated |
| Height | 180 mm (approx.) |
| O.D. | 74 mm (approx.) |
| Cross Section | 58 mm (approx) |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.973184
- Quality Certificate - Lot No.971370
- Quality Certificate - Lot No.970272
- Quality Certificate - Lot No.968585
- Quality Certificate - Lot No.968019
- Quality Certificate - Lot No.967493
- Quality Certificate - Lot No.966369
- Quality Certificate - Lot No.964779
- Quality Certificate - Lot No.962770
- Quality Certificate - Lot No.961332
- Quality Certificate - Lot No.939364
- Quality Certificate - Lot No.937765
- Quality Certificate - Lot No.935573
- Quality Certificate - Lot No.932022
- Quality Certificate - Lot No.931506
- Quality Certificate - Lot No.929172
- Quality Certificate - Lot No.927447
- Quality Certificate - Lot No.924686
- Quality Certificate - Lot No.924095
- Quality Certificate - Lot No.922859
- Quality Certificate - Lot No.921833
- Quality Certificate - Lot No.920189
- Quality Certificate - Lot No.919042
- Quality Certificate - Lot No.919041
- Quality Certificate - Lot No.917750
- Quality Certificate - Lot No.915873
- Quality Certificate - Lot No.905476
- Quality Certificate - Lot No.905475
- Quality Certificate - Lot No.904798
- Quality Certificate - Lot No.902795