text.skipToContent text.skipToNavigation
We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® HYPERFlask® M Cell Culture Vessel, Not Treated, Sterile, 4 per Bag, 24 per Case

Product Number 10032
E-mail


Introducing the High Yield PERformance Flask Manual (HYPERFlask M) cell culture vessel. The HYPERFlask M vessel is specifically designed for manual use. Originally, the HYPERFlask cell culture vessel was developed for automation. Due to its popularity for use on the bench top, Corning has redesigned the HYPERFlask M vessel with new features.

  • Ergonomic Cap – smooth texture on liner cap allows more ergonomic closing and opening of vessel by operator
  • Adaptor Grid – new design allows for faster filling and emptying while reducing foam generation
  • Bar Code Serial Number – each individual flask is traceable by a serial number that can be read by the unaided eye or by a handheld bar code reader
  • Made with USP Class VI Materials – molded and assembled in a Certified Class 100,000 clean room
  • Sterile – gamma irradiated to sterility assurance level (SAL) 10⁻⁶
  • Clean Room Packaging – each pack is double bagged.
  • Innovative 10Layer Design – 10 interconnected polystyrene growth surfaces
  • Growth Surface – Gas permeable polystyrene
  • Increase Cell Yield – 10 -fold higher cell yield increases productivity and capacity
  • Time and Space Savings – Reduce processing time and incubator storage space by handling one flask compared to 10 traditional 175 cm² flasks



2.188,72 € per case

Out of Stock

You might also be interested in
Corning® and Costar® Cell Culture Flasks
Costar® Multiple Well Cell Culture Plates
Corning® Internal Thread Cryogenic Vials
Vacuum Filtration Systems
Details
Product Number   10032
Qty./Pk   4 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Flask Shape   Rectangular  
Neck Style   Straight  
Surface Treatment   Not Treated  
Graduations   No  
Cap Style   Flat top  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   560 mL  
Sterile   Yes  
Recommended Volume   560 mL  
Specifications Documents