text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® CellBIND® HYPERStack® - 36 Layer Cell Culture Vessel, 2 per Case

Product Number 10036
E-mail


  • Original design
  • Features 18,000 cm² cell growth area
  • Corning High Yield PERformance (HYPER) gas-permeable film technology
  • Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
  • Corning CellBIND® surface treatment for enhanced cell attachment and expansion
  • Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
  • Sterilized to a sterility assurance level (SAL) 10⁻⁶
  • 100% leak tested throughout the manufacturing process



2.742,11 € per case

In Stock

Details
Product Number   10036
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Cell Growth Area   18000 cm²  
Flask Shape   Rectangular  
Tubing Connection   Female MPC  
Surface Treatment   Corning CellBIND Surface  
Sterile   Yes  
Recommended Volume   3900 mL  
Specifications Documents