
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Modified Impeller Assembly (for use with probes) for Magnetically-Driven 8L Corning® Reusable Spinner Flask
Product Number401392

Stainless steel impeller shaft with dual bearing, modified impeller assembly for use in magnetically driven, 8L Corning® Reusable Spinner Flasks. Narrower impeller paddle design allows use with probes to create a small bioreactor.
216,96 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 401392 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Fits Flask Size | 8 L |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates