
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Platform Rocker, Single Platform, 230V, EU and UK Plug
Product Number6704

The Corning® LSE™ Platform Rocker is a compact yet high capacity rocker that is ideal for western blotting and general mixing applications. The adjustable rocking speed and fixed 7 degree tilt makes it optimal for staining fragile gels, as well as the more intensive action necessary for washing blots.
The speed of the Corning Platform Rocker can be adjusted from 2 to 60 rpm and the timer can be set for up to 2 hours or for continuous operation. The unit is safe to use in temperature controlled environments up to 70°C and is available in single or high capacity double platform configurations. Both of these rugged models come with a 5-year warranty.
Features and Benefits
- Low profile and compact size
- 11-pound load capacity
- Non-slip rubber pads to prevent sample containers from moving during operation
- Double platform model available for increased capacity
See resources below for sell sheet with specifications.
936,21 € per case
Out of Stock
Product Number | 6704 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 230V, 50/60Hz |
Plug Type | EU and UK Plug |