More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ Shaking Incubator, 71Liters, 120V
Product Number6753
This high performance shaking incubator has a full size glass door and internal light that allows easy viewing of samples without disturbing the chamber contents. Mechanical convection provides a safe, stable temperature environment and fast chamber temperature recovery after opening the door. The maximum capacity is 4 x 2L/6 x 1L flasks. The incubator is supplied with one shelf. Additional shelves and shaker platforms are sold separately.
- Outstanding temperature uniformity
- Large viewing area for undisturbed monitoring of samples
- Broad temperature range
- Multiple shelving options
- Precision control shaking mechanism
5.796,15 € per case
Out of Stock
Product Number | 6753 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Shaker Speed | 20 to 300 rpm |
Shaker Timer | 0 to 99 minutes or continuous |
Power | 120V, 50/60Hz |
Temperature Range | Ambient +5° C to 80° C |
Speed | 20 - 300 rpm |
Corning® Flat Shaker Platform with Non-slip Rubber Mat, 390 x 330 mm
480160Out of Stock