text.skipToContent text.skipToNavigation

Axygen® Power Supplies

E-mail

The Axygen Power Supplies are full-featured power sources ideal for molecular biology workflows including DNA and protein gel applications. The compact user interface has 4 sets of color-coded terminals allowing for use with up to 4 gel boxes simultaneously. Depending on the model, operating modes include constant voltage, current, or power all with automatic crossover feature. The PS300GP can be quickly programmed to run with the easy to set digital display. The PS250HA has the ability to set programs with 10 steps per program. Both units have timers.

Ideal for most of your electrophoresis needs.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
PS250HA Axygen® 250V High Amperage Power Supply-115V   1 / Pk     1 / Cs     Axygen®   1.163,96 € per case
PS300GP Axygen® 300V General Purpose Power Supply-115V   1 / Pk     1 / Cs     Axygen®   612,61 € per case