Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case
Product NumberHP250B-51
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | HP250B-51 |
| Qty./Pk | 144 / Pk |
| Qty./Cs | 144 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.971352
- Quality Certificate - Lot No.960002
- Quality Certificate - Lot No.929156
- Quality Certificate - Lot No.924663
- Quality Certificate - Lot No.920169
- Quality Certificate - Lot No.914193
- Quality Certificate - Lot No.904084
- Quality Certificate - Lot No.880963
- Quality Certificate - Lot No.876393
- Quality Certificate - Lot No.871496
- Quality Certificate - Lot No.861368
- Quality Certificate - Lot No.780784
- Quality Certificate - Lot No.775232
- Quality Certificate - Lot No.773028
- Quality Certificate - Lot No.771620
- Quality Certificate - Lot No.766836
- Quality Certificate - Lot No.761391
- Quality Certificate - Lot No.757441
- Quality Certificate - Lot No.756783
- Quality Certificate - Lot No.740810
- Quality Certificate - Lot No.722682
- Quality Certificate - Lot No.717018
- Quality Certificate - Lot No.712585
- Quality Certificate - Lot No.701311
- Quality Certificate - Lot No.693947
- Quality Certificate - Lot No.690364
- Quality Certificate - Lot No.685461
- Quality Certificate - Lot No.682015
- Quality Certificate - Lot No.679194
- Quality Certificate - Lot No.673583