
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, No Vent, Aseptic, Double Outer Bag, 33/Bag, 825/Case
Product NumberBP90B-101

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- No vent
- Aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
115,91 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP90B-101 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.916373
- Quality Certificate - Lot No.910188
- Quality Certificate - Lot No.904027
- Quality Certificate - Lot No.904026
- Quality Certificate - Lot No.900181
- Quality Certificate - Lot No.890865
- Quality Certificate - Lot No.885233
- Quality Certificate - Lot No.881662
- Quality Certificate - Lot No.880871
- Quality Certificate - Lot No.876683
- Quality Certificate - Lot No.875632
- Quality Certificate - Lot No.867907
- Quality Certificate - Lot No.862762
- Quality Certificate - Lot No.857832
- Quality Certificate - Lot No.857831
- Quality Certificate - Lot No.857830
- Quality Certificate - Lot No.857829
- Quality Certificate - Lot No.857828
- Quality Certificate - Lot No.851084
- Quality Certificate - Lot No.851083
- Quality Certificate - Lot No.845477
- Quality Certificate - Lot No.845476
- Quality Certificate - Lot No.832252
- Quality Certificate - Lot No.830443
- Quality Certificate - Lot No.825278
- Quality Certificate - Lot No.825277
- Quality Certificate - Lot No.825276
- Quality Certificate - Lot No.816270
- Quality Certificate - Lot No.816267
- Quality Certificate - Lot No.808082