Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Polypropylene Cluster Tubes, Individual Tube Format, Nonsterile, without Rack, 960 Tubes/Bag, 960 Tubes/Case
Product Number4401
- Cluster tubes are composed of 1.2 mL 96 individual polypropylene tubes are designed to fit in a standard 96 well microplate format
- Does not include rack
- Polyethylene tube caps are available in 8-cap strips (Corning No. 4418)
115,99 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4401 |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Graduations | No |
| Sterile | No |
| Rack | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05526000
- Quality Certificate - Lot No.05426000
- Quality Certificate - Lot No.05126000
- Quality Certificate - Lot No.01626000
- Quality Certificate - Lot No.01526000
- Quality Certificate - Lot No.01326000
- Quality Certificate - Lot No.01226000
- Quality Certificate - Lot No.34925000
- Quality Certificate - Lot No.34625000
- Quality Certificate - Lot No.31725000
- Quality Certificate - Lot No.31625000
- Quality Certificate - Lot No.24025000
- Quality Certificate - Lot No.23925000
- Quality Certificate - Lot No.22625000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.19725000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.11925000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.05025000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.33924000
- Quality Certificate - Lot No.31124000