Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack
Product NumberFX-50-R-S
This is the suggested replacement for FX-50-L-R-S and EM-50-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20 and MP200 head
| Product Number | FX-50-R-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | FX |
| 模型 | Biomek |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Beckman Coulter |
| 结合模型使用 | Beckman Coulter |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 50 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
- Quality Certificate - Lot No.06925039
- Quality Certificate - Lot No.06925038
- Quality Certificate - Lot No.35124054
- Quality Certificate - Lot No.35024806
- Quality Certificate - Lot No.35024024
- Quality Certificate - Lot No.31924008
- Quality Certificate - Lot No.31824007
- Quality Certificate - Lot No.31724005
- Quality Certificate - Lot No.31624016
- Quality Certificate - Lot No.27924016
- Quality Certificate - Lot No.27824010
- Quality Certificate - Lot No.26724050
- Quality Certificate - Lot No.14424806
- Quality Certificate - Lot No.09424046
- Quality Certificate - Lot No.04124041
- Quality Certificate - Lot No.03724089
- Quality Certificate - Lot No.35023017
- Quality Certificate - Lot No.30022015
- Quality Certificate - Lot No.29922007
- Quality Certificate - Lot No.29822008
- Quality Certificate - Lot No.29722037
- Quality Certificate - Lot No.29622005
- Quality Certificate - Lot No.29522006
- Quality Certificate - Lot No.29422006
- Quality Certificate - Lot No.29222005
- Quality Certificate - Lot No.29122006
- Quality Certificate - Lot No.29022007
- Quality Certificate - Lot No.28822004
- Quality Certificate - Lot No.28722006
- Quality Certificate - Lot No.14122031