More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile
Product NumberRES-MW8-LP-SI
Learn More
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
341,30 € per case
Out of Stock
Product Number | RES-MW8-LP-SI |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 80 mL |
- Quality Certificate - Lot No.27623040
- Quality Certificate - Lot No.24423063
- Quality Certificate - Lot No.20323020
- Quality Certificate - Lot No.13223030
- Quality Certificate - Lot No.33922080
- Quality Certificate - Lot No.32022028
- Quality Certificate - Lot No.26922081
- Quality Certificate - Lot No.25022041
- Quality Certificate - Lot No.36421027
- Quality Certificate - Lot No.36121052
- Quality Certificate - Lot No.11821068
- Quality Certificate - Lot No.33120081
- Quality Certificate - Lot No.33120049
- Quality Certificate - Lot No.25120065
- Quality Certificate - Lot No.32417007
- Quality Certificate - Lot No.31517006
- Quality Certificate - Lot No.30217005
- Quality Certificate - Lot No.28117004
- Quality Certificate - Lot No.27117003
- Quality Certificate - Lot No.27017002
- Quality Certificate - Lot No.25617001
- Quality Certificate - Lot No.06517000
- Quality Certificate - Lot No.28916000
- Quality Certificate - Lot No.03616000
- Quality Certificate - Lot No.24715000
- Quality Certificate - Lot No.16215000
- Quality Certificate - Lot No.12115000
- Quality Certificate - Lot No.27714000
- Quality Certificate - Lot No.23814000
- Quality Certificate - Lot No.07713000