text.skipToContent text.skipToNavigation

Axygen® PCR Tubes and Caps

E-mail

Axygen thin wall PCR strip tubes are designed to fit a variety of thermal cyclers. The consistent and ultra-thin wall of the PCR tube allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation. The PCR Strip tubes are available in an assortment of colors.

Optical flat cap strips feature ultra-clear upper surfaces, ideal for fluorescent luminescent and real-time PCR applications. They offer a light transmittance that is 75% higher than with standard strip caps. Made to seal tube strips and 96-well microplates.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
PCR-02-A Axygen® 0.2 mL薄壁PCR管和平盖,混色,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-02-B Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Blue, Nonsterile   1000 /包     10000 /箱     Axygen®   per case
PCR-02-C Axygen® 0.2 mL薄壁PCR管和平盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-02-NC Axygen® 0.2 mL薄壁PCR管,不带盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-02-V Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Violet, Nonsterile per case
PCR-02-Y Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile per case
PCR-02D-A Axygen® 0.2 mL薄壁PCR管和圆顶盖,混色,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-02D-C Axygen® 0.2 mL薄壁PCR管和圆顶盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-05-A Axygen® 0.5 mL薄壁PCR管和平盖,混色,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-05-C Axygen® 0.5 mL薄壁PCR管和平盖,透明,非灭菌   1000 /包     10000 /箱     Axygen®   per case
PCR-R02-C-SP Axygen 爱思进 0.2 mL薄壁PCR管和平盖,透明,非灭菌, 科研级   500 /包     2000 /箱     Axygen®   per case
PCR-R05-C-SP Axygen 爱思进 0.5 mL薄壁PCR管和平盖,透明,非灭菌, 科研级   500 /包     2000 /箱     Axygen®   per case