text.skipToContent text.skipToNavigation

Axygen® PCR Tubes and Caps

E-mail

Axygen thin wall PCR strip tubes are designed to fit a variety of thermal cyclers. The consistent and ultra-thin wall of the PCR tube allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation. The PCR Strip tubes are available in an assortment of colors.

Optical flat cap strips feature ultra-clear upper surfaces, ideal for fluorescent luminescent and real-time PCR applications. They offer a light transmittance that is 75% higher than with standard strip caps. Made to seal tube strips and 96-well microplates.

Choose your specification

Color
Cap Style
Capacity
Add to cart View Product