Product Number | P-384-120SQ-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Square |
Well Volume | 120 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile
Product NumberP-384-120SQ-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

prev
next
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Black and white plates are available by special order
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
178,65 € per case
Added to Your Shopping Cart
Out of Stock
Details