PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078-5N
These sterile disposable 5 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
445,77 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7078-5N |
| Qty./Pk | 240 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 1 mL |
| Packaging | Multi-pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20525752
- Quality Certificate - Lot No.19024752
- Quality Certificate - Lot No.17124752
- Quality Certificate - Lot No.09224752
- Quality Certificate - Lot No.04024752
- Quality Certificate - Lot No.03224752
- Quality Certificate - Lot No.30723752
- Quality Certificate - Lot No.28622752
- Quality Certificate - Lot No.14422752
- Quality Certificate - Lot No.33721752
- Quality Certificate - Lot No.26021752
- Quality Certificate - Lot No.13721752
- Quality Certificate - Lot No.06121752
- Quality Certificate - Lot No.33620752
- Quality Certificate - Lot No.23220752
- Quality Certificate - Lot No.02320752
- Quality Certificate - Lot No.29018752
- Quality Certificate - Lot No.20718752
- Quality Certificate - Lot No.19918752
- Quality Certificate - Lot No.10018752
- Quality Certificate - Lot No.06418752
- Quality Certificate - Lot No.05218752
- Quality Certificate - Lot No.21417752
- Quality Certificate - Lot No.15217752
- Quality Certificate - Lot No.07517752
- Quality Certificate - Lot No.02717752
- Quality Certificate - Lot No.30015752
- Quality Certificate - Lot No.00515752
- Quality Certificate - Lot No.33814752
- Quality Certificate - Lot No.31114752