Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DeckWorks 1 - 200 µL移液器吸头,带刻度,替换吸头套件,黄色,非灭菌,聚丙烯,96个吸头/吸头架,10个吸头架/包,4包/箱
Product Number4127
康宁DeckWorks替换吸头套件提供10 µL、200 µL、300 µL和1000 µL四种尺寸,可经济便捷地重新装载经久耐用的康宁DeckWorks铰链式吸头盒。DeckWorks架装替换吸头采用透明托盘包装,便于吸头识别,无需转移装置,可节省空间并尽量减少包装废弃物。移液器吸头由医用级原生树脂制成,替换吸头架和吸头盒底座均采用100%可回收聚丙烯为原料。非灭菌吸头架和吸头盒可高压蒸汽灭菌。该系统可最大限度地增加储存空间,并有助于减少塑料材料的生产和浪费。系统中的铰链式吸头盒和替换吸头架均由可回收塑料制成。移液器吸头在受控的注塑成型环境下生产,以确保各种容量的吸头均具有高准确度和精度。其采有医用级树脂以及卓越的生产工艺,经认证:
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
叠装吸头系统的树脂使用量比独立盒装吸头平均约少60%
Added to Your Shopping Cart
Details
| Product Number | 4127 |
| 数量/包 | 960 /包 |
| 数量/箱 | 3840 /箱 |
| 品牌 | Corning® |
| 吸头规格 | 96支吸头/板 |
| 容量 | 200 µL |
| 容积范围 | 1 - 200 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 否 |
| 可高压灭菌 | 是 |
| Product Material | 聚丙烯 |
| 颜色 | 黄色 |
| 特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.25425000
- Quality Certificate - Lot No.19725000
- Quality Certificate - Lot No.18725000
- Quality Certificate - Lot No.15925000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.12925000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.04025000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02925000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.36224000
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.34124000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.32724000