Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Pipet, 1mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 1000/CS
Product Number355024
Learn More
Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This packaging protects the product from external contamination and is ideal for laboratory clean rooms, such as cell-based vaccine or drug production facilities.
- Triple-bagged in two outer bags
- Manufactured and packaged with animal-free materials
- Sterility Assurance Level (SAL) of 10-6
- USP Class VI tested
- Nonpyrogenic
- Noncytotoxic
- RNase-/DNase-free
- Human DNA-free
- Low particulate according to USP<788>
- Extractables data available upon request
- Color-coded magnifier stripes make volume reading and size selection easier
- Bidirectional graduations provide choice of ascending and descending scales
- Negative graduations allow additional working volume
- Each pipet is individually wrapped in easy open plastic
- No need for decontamination spraying with alcohol
- Manufactured in USA
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
411,15 € per case
Out of Stock
Product Number | 355024 |
Qty./Pk | 10 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Capacity | 1 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Sterile | Yes |
Packaging | Plastic/Plastic Triple Bagged |
Application | Production |
Product Material | Polystyrene |
- Quality Certificate - Lot No.9042014
- Quality Certificate - Lot No.8037001
- Quality Certificate - Lot No.7295009
- Quality Certificate - Lot No.7288008
- Quality Certificate - Lot No.7240001
- Quality Certificate - Lot No.7239007
- Quality Certificate - Lot No.7233015
- Quality Certificate - Lot No.4327028
- Quality Certificate - Lot No.4320050
- Quality Certificate - Lot No.4214017
- Quality Certificate - Lot No.4192022
- Quality Certificate - Lot No.4073014
- Quality Certificate - Lot No.3204013
- Quality Certificate - Lot No.2190010
- Quality Certificate - Lot No.0314015
- Quality Certificate - Lot No.0132004