Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Bovine Calf Serum, 1L, Iron-Fortified, United States Origin (Gamma Irradiated)
Product Number35-055-CM
- Bovine Calf Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- Aged from 20 days up to 12 months
- True pooled and triple 0.2 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Granted a Certificate of Suitability, R0-CEP 2018-305, by the European Directorate for the Quality of Medicines (EDQM).
- Iron fortified to raise iron saturation to between 70%-80% of total iron binding capacity.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 35-055-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Weight | 2.8 lbs. |
| Size | 1 L |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | United States Origin |
| Type | Calf |
| Treatment | Gamma Irradiated |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34625002
- Quality Certificate - Lot No.20325001
- Quality Certificate - Lot No.20225003
- Quality Certificate - Lot No.10725001
- Quality Certificate - Lot No.07025003
- Quality Certificate - Lot No.07025002
- Quality Certificate - Lot No.06625003
- Quality Certificate - Lot No.06625002
- Quality Certificate - Lot No.06625001
- Quality Certificate - Lot No.06325003
- Quality Certificate - Lot No.06325002
- Quality Certificate - Lot No.05125002
- Quality Certificate - Lot No.04425003
- Quality Certificate - Lot No.04425002
- Quality Certificate - Lot No.02825001
- Quality Certificate - Lot No.02125004
- Quality Certificate - Lot No.31324001
- Quality Certificate - Lot No.25024002
- Quality Certificate - Lot No.25024001
- Quality Certificate - Lot No.18023002
- Quality Certificate - Lot No.18023001
- Quality Certificate - Lot No.17723001
- Quality Certificate - Lot No.17023001
- Quality Certificate - Lot No.26820002
- Quality Certificate - Lot No.26720001
- Quality Certificate - Lot No.35055002
- Quality Certificate - Lot No.35055001