Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, New Zealand Origin (Heat Inactivated & Gamma Irradiated)
Product Number35-108-CV
- Fetal Bovine Serum, New Zealand Origin.
- Collected at government registered facilities in New Zealand.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
1.309,20 € per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 35-108-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 0.2 lbs. |
| Size | 50 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | New Zealand Origin |
| Type | Fetal |
| Treatment | Heat Inactivated & Gamma Irradiated |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35322001
- Quality Certificate - Lot No.10221003
- Quality Certificate - Lot No.10221002
- Quality Certificate - Lot No.10221001
- Quality Certificate - Lot No.08321001
- Quality Certificate - Lot No.05120001
- Quality Certificate - Lot No.01720002
- Quality Certificate - Lot No.32519007
- Quality Certificate - Lot No.32519006