
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Hank’s Balanced Salt Solution, 1X without calcium, magnesium and phenol red
Product Number21-022-CV

Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physiological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced without calcium, magnesium, and phenol red.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
87,72 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 21-022-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11125007
- Quality Certificate - Lot No.08425006
- Quality Certificate - Lot No.31624007
- Quality Certificate - Lot No.13524010
- Quality Certificate - Lot No.11524004
- Quality Certificate - Lot No.04524007
- Quality Certificate - Lot No.28423003
- Quality Certificate - Lot No.22723009
- Quality Certificate - Lot No.15723015
- Quality Certificate - Lot No.01123004
- Quality Certificate - Lot No.31922019
- Quality Certificate - Lot No.25722004
- Quality Certificate - Lot No.13022014
- Quality Certificate - Lot No.12322010
- Quality Certificate - Lot No.26521006
- Quality Certificate - Lot No.18021012
- Quality Certificate - Lot No.13121029
- Quality Certificate - Lot No.06121005
- Quality Certificate - Lot No.35120007
- Quality Certificate - Lot No.29420006
- Quality Certificate - Lot No.32219011
- Quality Certificate - Lot No.22519016
- Quality Certificate - Lot No.10619008
- Quality Certificate - Lot No.32318002
- Quality Certificate - Lot No.10518010
- Quality Certificate - Lot No.09418003
- Quality Certificate - Lot No.29817006