
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL 3M Sodium Acetate, pH 5.2 ± 0.1
Product Number46-033-CI

Sodium Acetate is a common molecular biology reagent. All production lots are tested to ensure that they are free of RNAse. It is often used in buffer systems to maintain the pH of a given solution.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
37,28 € per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 46-033-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 3 mg |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03525008
- Quality Certificate - Lot No.17324001
- Quality Certificate - Lot No.28522008
- Quality Certificate - Lot No.30920005
- Quality Certificate - Lot No.27319003
- Quality Certificate - Lot No.31217004
- Quality Certificate - Lot No.19416018
- Quality Certificate - Lot No.12015007