text.skipToContent text.skipToNavigation

Corning® Transport Medium

E-mail

Corning Transport Medium is formulated using the final ingredient concentrations outlined in CDC's SOP#: DSR-052-01 “Preparation of viral transport medium”.

Transport Medium is an isotonic solution at neutral pH containing protective proteins, antibiotic to prevent microbial growth, and anti-mycotic to prevent contamination by yeast and fungi.

Product is for research or further manufacturing use only. Not for use in diagnostic or therapeutic procedures.

Formulation

Corning Transport Medium contains Hanks’ Balanced Salt Solution with Ca and Mg and without phenol red, 2% Heat Inactivated Fetal Bovine Serum, 100 ug/mL Gentamicin and 0.5 ug/mL Amphotericin B.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
25-500-CI Corning® Transport Medium, 100 mL   1 / Pk     6 / Cs     Corning®   148,87 € per case
25-500-CV Corning® Transport Medium, 500 mL   1 / Pk     6 / Cs     Corning®   378,41 € per case