Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 170 mm, Width 125 mm, Blue PE, 4000/Case
Product NumberSP2-01

This is the suggested replacement for SP2-02, SP2-05, and SP2-18.
Added to Your Shopping Cart
Details
Product Number | SP2-01 |
数量/包 | 4000 /包 |
数量/箱 | 4000 /箱 |
品牌 | Corning® |
应用 | 食品和饮料检测 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.956422
- Quality Certificate - Lot No.956392
- Quality Certificate - Lot No.956305
- Quality Certificate - Lot No.956272
- Quality Certificate - Lot No.956221
- Quality Certificate - Lot No.956149
- Quality Certificate - Lot No.956126
- Quality Certificate - Lot No.955944
- Quality Certificate - Lot No.955834
- Quality Certificate - Lot No.955793
- Quality Certificate - Lot No.955765
- Quality Certificate - Lot No.955705
- Quality Certificate - Lot No.955615
- Quality Certificate - Lot No.955512
- Quality Certificate - Lot No.955489
- Quality Certificate - Lot No.955473
- Quality Certificate - Lot No.955466
- Quality Certificate - Lot No.955367
- Quality Certificate - Lot No.955209
- Quality Certificate - Lot No.955059
- Quality Certificate - Lot No.955029
- Quality Certificate - Lot No.954965