Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case
Product NumberHFC1000-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | HFC1000-50 |
Qty./Pk | 77 / Pk |
Qty./Cs | 77 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924646
- Quality Certificate - Lot No.924645
- Quality Certificate - Lot No.924408
- Quality Certificate - Lot No.924407
- Quality Certificate - Lot No.922818
- Quality Certificate - Lot No.922817
- Quality Certificate - Lot No.920150
- Quality Certificate - Lot No.920149
- Quality Certificate - Lot No.918996
- Quality Certificate - Lot No.913511
- Quality Certificate - Lot No.912194
- Quality Certificate - Lot No.911522
- Quality Certificate - Lot No.909599
- Quality Certificate - Lot No.908295
- Quality Certificate - Lot No.908294
- Quality Certificate - Lot No.908293
- Quality Certificate - Lot No.905442
- Quality Certificate - Lot No.904067
- Quality Certificate - Lot No.902759
- Quality Certificate - Lot No.902102
- Quality Certificate - Lot No.901491
- Quality Certificate - Lot No.898855
- Quality Certificate - Lot No.898854
- Quality Certificate - Lot No.895303
- Quality Certificate - Lot No.895302
- Quality Certificate - Lot No.894565
- Quality Certificate - Lot No.891692
- Quality Certificate - Lot No.890173
- Quality Certificate - Lot No.887391
- Quality Certificate - Lot No.887390