Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® HTS 1.0 µm Caco-2 Assay System, 5/Case
Product Number354802
(This is suggested replacement for 354801.)
This integrated, automation-friendly cell environment promotes the rapid differentiation of Caco-2 cells in vitro for robotic screening of prospective pharmaceuticals for oral bioavailability and absorption. May be used with Falcon® 24-well Plates, available separately.
Features
Time Savings: Unique fibrillar collagen-coated inserts used with our specialized media speed up the differentiation of Caco-2 cells to 3 days from 21 days.
Labor Saving and Increased Productivity: The accelerated 3-day protocol along with an automation-friendly format saves considerable labor over traditional 21-day differentiation protocols. The larger volume media Feeder Tray further reduces the need for frequent media changes.
Maximum Convenience: Each system includes a custom-designed Feeder Tray and automation-friendly lid. In use, the unique media Feeder Tray enhances well-to-well uniformity by bathing all 24 inserts in the same medium.
Automation Compatible: The system is designed for use with most robot systems that accept Falcon 24-well plates. The system may also be used manually with individual or multichannel pipets.
Greater Reliability and Uniform Assay Conditions: The entire system is tested for lot-to-lot consistency and qualified for use in Caco-2 screening assays, so you can use the system with complete confidence.
Shipping: Refrigerated shipping
Coating: Fibrillar Collagen
Transmitting: Transparent
Storage: Store at 2-8°C, away from direct sunlight, do not freeze. Shelf life: At least 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
1.790,09 € per each
Out of Stock
Product Number | 354802 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Ea |
Brand | Corning® |
Cell Growth Area | 0.3 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 1 µm |
Membrane Diameter | 6.4 mm |

Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case
351181Out of Stock

Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case
353047In Stock

Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
351186Out of Stock

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock

Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock