
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number17-207-CV

[-] glucose, L-glutamine, sodium pyruvate Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) that contains four-fold concentrations of the amino acids and vitamins. The original formulation contained 1000 mg/L of glucose and is used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells. This specialized formulation is ideal for culturing glucose-sensitive cells and for use in metabolic studies. Previously only available in powder form, the liquid format reduces preparation time and provides greater convenience. The only glucose-free media prior to the introduction of this product was the RPMI 1640
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€191.43 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 17-207-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07325004
- Quality Certificate - Lot No.12124011
- Quality Certificate - Lot No.24322003
- Quality Certificate - Lot No.06722014
- Quality Certificate - Lot No.29521007
- Quality Certificate - Lot No.15521007
- Quality Certificate - Lot No.07621003
- Quality Certificate - Lot No.28720008
- Quality Certificate - Lot No.33919004
- Quality Certificate - Lot No.23919009
- Quality Certificate - Lot No.23419003
- Quality Certificate - Lot No.15019005
- Quality Certificate - Lot No.05219009
- Quality Certificate - Lot No.04919007
- Quality Certificate - Lot No.21218009
- Quality Certificate - Lot No.15017019
- Quality Certificate - Lot No.01017004
- Quality Certificate - Lot No.32016009
- Quality Certificate - Lot No.14416019
- Quality Certificate - Lot No.34115011