Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® HYPERStack® - 36 Layer Cell Culture Vessel, 2 per Case
Product Number20036
- New updated design
- Features 18,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Corning CellBIND® surface treatment for enhanced cell attachment and expansion
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Base vessel uses 10% less plastic compared to 14 equivalent CS-2 base vessels.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
3.054,84 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 20036 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 18000 cm² |
| Flask Shape | Rectangular |
| Tubing Connection | Female MPC |
| Surface Treatment | Corning CellBIND Surface |
| Sterile | Yes |
| Recommended Volume | 3920 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.6138039
- Quality Certificate - Lot No.6131047
- Quality Certificate - Lot No.6127004
- Quality Certificate - Lot No.6110093
- Quality Certificate - Lot No.6109008
- Quality Certificate - Lot No.6103069
- Quality Certificate - Lot No.6096057
- Quality Certificate - Lot No.6068851
- Quality Certificate - Lot No.6061109
- Quality Certificate - Lot No.6053005
- Quality Certificate - Lot No.6019302
- Quality Certificate - Lot No.6012274
- Quality Certificate - Lot No.5355739
- Quality Certificate - Lot No.5348004
- Quality Certificate - Lot No.5342094
- Quality Certificate - Lot No.5335095
- Quality Certificate - Lot No.5328037
- Quality Certificate - Lot No.5325008
- Quality Certificate - Lot No.5295007
- Quality Certificate - Lot No.5288005
- Quality Certificate - Lot No.5285004
- Quality Certificate - Lot No.5264011
- Quality Certificate - Lot No.5251949
- Quality Certificate - Lot No.5250009
- Quality Certificate - Lot No.5222834
- Quality Certificate - Lot No.5215592
- Quality Certificate - Lot No.5212003
- Quality Certificate - Lot No.5208037
- Quality Certificate - Lot No.5201045
- Quality Certificate - Lot No.5194578