Corning® Transport Medium, 100 mL
产品编号25-500-CI
Corning Transport Medium is formulated using the final ingredient concentrations outlined in CDC's SOP#: DSR-052-01 “Preparation of viral transport medium”.
Transport Medium is an isotonic solution at neutral pH containing protective proteins, antibiotic to prevent microbial growth, and anti-mycotic to prevent contamination by yeast and fungi.
Product is for research and further manufacturing use only. Not for direct use in humans or animals.
Formulation
Corning Transport Medium contains Hanks's Balanced Salt Solution with Ca and Mg and without phenol red, 2% Heat Inactivated Fetal Bovine Serum, 100 ug/mL Gentamicin and 0.5 ug/mL Amphotericin B.
Currently experiencing high demand for this item. Order fulfillment times may be longer than usual. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 25-500-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 100 mL |
| Storage | 2°C to 8°C |
产品规格文件