Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, United States Origin (Tetracycline Negative)
Product Number35-075-CV
- Fetal Bovine Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Tetracycline tested to a detection level of 0.001 mg/dL using the AOAC 995.09 testing method.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 35-075-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | United States Origin |
| Type | Fetal |
| Treatment | Tetracycline Negative |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03624001
- Quality Certificate - Lot No.03324004
- Quality Certificate - Lot No.33123003
- Quality Certificate - Lot No.31423002
- Quality Certificate - Lot No.25123001
- Quality Certificate - Lot No.34922003
- Quality Certificate - Lot No.23622001
- Quality Certificate - Lot No.00322001
- Quality Certificate - Lot No.25621001
- Quality Certificate - Lot No.16821002
- Quality Certificate - Lot No.23820002
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.33819001
- Quality Certificate - Lot No.35075108
- Quality Certificate - Lot No.35075107
- Quality Certificate - Lot No.35075106
- Quality Certificate - Lot No.35075105
- Quality Certificate - Lot No.35075104
- Quality Certificate - Lot No.35075103
- Quality Certificate - Lot No.35075102
- Quality Certificate - Lot No.35075100