
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Synthemax® II-SC Substrate, 10 mg Vial
Product Number3535

(This is the suggested replacement for 354238, 3976XX1, 3972XX1, 3973XX1, 3978XX1, 3977XX1, 3983XX1, 3877, 3984, 3979XX1, 3876XX1, and 3979)
The Corning Synthemax® II-SC Substrate is an easy-to-use, self-coating material for creating a unique synthetic surface that mimics the natural cell environment. This surface supports the adhesion and expansion of stem cells in their undifferentiated state and directed differentiation into specialized cell types.
- Easy to use
- Able to coat plastic and glass surfaces
- Lot traceable
- Irradiated
- Quality tested for lot-to-lot consistency
- Store at -20°C
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
563,75 € per case
Less than 10 in Stock
Product Number | 3535 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 10 mg |
- Quality Certificate - Lot No.23125025
- Quality Certificate - Lot No.23025021
- Quality Certificate - Lot No.18325036
- Quality Certificate - Lot No.16325014
- Quality Certificate - Lot No.12825018
- Quality Certificate - Lot No.09125035
- Quality Certificate - Lot No.07625032
- Quality Certificate - Lot No.01425018
- Quality Certificate - Lot No.01325021
- Quality Certificate - Lot No.35324025
- Quality Certificate - Lot No.34424018
- Quality Certificate - Lot No.31724036
- Quality Certificate - Lot No.28824030
- Quality Certificate - Lot No.24224023
- Quality Certificate - Lot No.23624015
- Quality Certificate - Lot No.22724026
- Quality Certificate - Lot No.19324020
- Quality Certificate - Lot No.16524032
- Quality Certificate - Lot No.12224027
- Quality Certificate - Lot No.10124022
- Quality Certificate - Lot No.09424035
- Quality Certificate - Lot No.09324018
- Quality Certificate - Lot No.07324015
- Quality Certificate - Lot No.03924015
- Quality Certificate - Lot No.34823021
- Quality Certificate - Lot No.32023021
- Quality Certificate - Lot No.28623023
- Quality Certificate - Lot No.27923028
- Quality Certificate - Lot No.26823030
- Quality Certificate - Lot No.21423014