Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® マトリゲル基底膜マトリックス 10 mL
Product Number354234

Learn More

(This is the suggested replacement for 356235 and 356254)
康宁Matrigel基质是分离自Engelbreth-Holm-Swarm (EHS) 小鼠肉瘤的可溶性基底膜提取物,该肿瘤富含细胞外基质蛋白,包括层粘连蛋白 (主要成分)、IV型胶原、硫酸乙酰肝素蛋白聚糖、巢蛋白和多种生长因子。
质量
- 通过小鼠抗体产物 (MAP) 检测进行常规小鼠菌落病原体筛选
- 通过广泛的PCR检测对多种病原体进行筛选 细菌、真菌和支原体检测均为阴性
- 通过Lowry方法测定蛋白浓度
- 通过鲎阿米巴样细胞溶解物试验测定内毒素水平
- 在37℃下进行14天Matrigel基质凝胶稳定性测试
- 利用神经轴突生长试验测定各批次的生物活性。
来源 Engelbreth-Holm-Swarm小鼠肿瘤
制备和储存 置于-20℃下保存。避免反复冻融。
应用
- 细胞生长和分化
- 代谢/毒理学研究
- 侵袭实验
- 体外和体内血管生成实验
- 体内血管生成研究和促进免疫抑制小鼠肿瘤形成
仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
This product is non-returnable. If you have any questions, please contact us immediately.
¥46,900 per each
Product Number | 354234 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
尺寸 | 10 mL |
来源 | 层粘连蛋白:Engelbreth-Holm-Swarm (EHS) 小鼠肿瘤 |
- Quality Certificate - Lot No.16325001
- Quality Certificate - Lot No.15525013
- Quality Certificate - Lot No.13425002
- Quality Certificate - Lot No.12725005
- Quality Certificate - Lot No.12025006
- Quality Certificate - Lot No.12025002
- Quality Certificate - Lot No.11325002
- Quality Certificate - Lot No.10625003
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.09325001
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.08525001
- Quality Certificate - Lot No.07825001
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.06525002
- Quality Certificate - Lot No.06425001
- Quality Certificate - Lot No.05725002
- Quality Certificate - Lot No.05025002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.03625004
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.02925001
- Quality Certificate - Lot No.02225001
- Quality Certificate - Lot No.01525002
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.00225002
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.31924002
- Quality Certificate - Lot No.31924001