
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Matrigel® Basement Membrane Matrix High Concentration (HC), LDEV-free, 10 mL
Product Number354248

Learn More

(This is suggested replacement for 354237)
Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix (ECM) proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.
Source
Engelbreth-Holm-Swarm Mouse Tumor
Quality
- Mouse colonies routinely screened for pathogens via Mouse Antibody Production (MAP) testing
- Extensive PCR testing is performed to screen for a number of pathogens
- Tested and found negative for bacteria, fungi, and mycoplasma
- Protein concentrations determined by Lowry method
- Endotoxin units measured by Limulus Amoebocyte Lysate assay
- Matrigel Matrix gel stability is tested for a period of 14 days at 37°C
- Biological activity is determined for each lot using a neurite outgrowth assay
Preparation and Storage
Store at -20°C. Avoid multiple freeze-thaws.
Application
- Cell Growth and Differentiation
- Metabolism/Toxicology Studies
- Invasion Assays
- in vitro and in vivo Angiogenesis Assays
- in vivo Angiogenesis Studies and Augmentation of Tumors in Immunosuppressed Mice
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
724,12 € per each
In Stock
Product Number | 354248 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 10 mL |
Source | Engelbreth-Holm-Swarm (EHS) mouse tumor |
- Quality Certificate - Lot No.05125001
- Quality Certificate - Lot No.31224002
- Quality Certificate - Lot No.25624001
- Quality Certificate - Lot No.19824003
- Quality Certificate - Lot No.16524002
- Quality Certificate - Lot No.14424002
- Quality Certificate - Lot No.11624002
- Quality Certificate - Lot No.09524001
- Quality Certificate - Lot No.03824001
- Quality Certificate - Lot No.20823001
- Quality Certificate - Lot No.9364004
- Quality Certificate - Lot No.9322011
- Quality Certificate - Lot No.9273013
- Quality Certificate - Lot No.9217012
- Quality Certificate - Lot No.9203004
- Quality Certificate - Lot No.9168009
- Quality Certificate - Lot No.9154013
- Quality Certificate - Lot No.9105004
- Quality Certificate - Lot No.9084004
- Quality Certificate - Lot No.9072001
- Quality Certificate - Lot No.9070010
- Quality Certificate - Lot No.9035001
- Quality Certificate - Lot No.9028257
- Quality Certificate - Lot No.9002004
- Quality Certificate - Lot No.8309009
- Quality Certificate - Lot No.8302016
- Quality Certificate - Lot No.8295007
- Quality Certificate - Lot No.8288014
- Quality Certificate - Lot No.8232011
- Quality Certificate - Lot No.8228001